Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
GN 1804.1 Slotted Locknuts Self-Locking, Steel / Stainless Steel
GN 1804.1 - Slotted Locknuts, Steel, Self-Locking, with Polyamide Insert
Ganter
...
GN 1804.1 - Slotted Locknuts, Steel, Self-Locking, with Polyamide Insert
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Nutmutter, Stahl GN 1804.1-M22x1,5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Thread 6H
D1 [mm]
h11
D2 [mm]
D3 [mm]
B [mm]
h14
H [mm]
Number of slots
AN [mm]
C-Spanner
HS
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
GN 1804.1-M10x1
M10x1
18
15
3
7.6
4
DIN 1810-A16-20
0.0070
73181692
YES
Product details
GN 1804.1-M12x1
M12x1
21
18
3
7.5
4
DIN 1810-A16-20
0.0100
73181692
YES
Product details
GN 1804.1-M12x1,5
M12x1,5
21
18
3
9.2
4
DIN 1810-A16-20
0.0080
73181692
YES
Product details
GN 1804.1-M14x1,5
M14x1,5
24
21
4
10.7
4
DIN 1810-A25-28
0.0280
73181699
YES
Product details
GN 1804.1-M15x1
M15x1
24
21
4
8.5
4
DIN 1810-A25-28
0.0130
73181699
YES
Product details
GN 1804.1-M16x1,5
M16x1,5
28
24
4
10.7
4
DIN 1810-A25-28
0.0290
73181699
YES
Product details
GN 1804.1-M17x1
M17x1
28
24
4
8.5
4
DIN 1810-A25-28
0.0165
73181699
YES
Product details
GN 1804.1-M18x1,5
M18x1,5
28
24
4
10.7
4
DIN 1810-A25-28
0.0300
73181699
YES
Product details
GN 1804.1-M20x1
M20x1
32
27
4
9.5
4
DIN 1810-A30-32
0.0245
73181699
YES
Product details
GN 1804.1-M20x1,5
M20x1,5
32
27
4
9.5
4
DIN 1810-A30-32
0.0310
73181699
YES
Product details
GN 1804.1-M22x1,5
M22x1,5
38
33
5
12.7
4
DIN 1810-A40-42
0.0440
73181699
YES
Product details
GN 1804.1-M24x1,5
M24x1,5
38
33
5
10.6
4
DIN 1810-A40-42
0.0370
73181699
YES
Product details
GN 1804.1-M25x1,5
M25x1,5
38
33
5
10.5
4
DIN 1810-A40-42
0.0360
73181699
YES
Product details
GN 1804.1-M28x1,5
M28x1,5
44
38
5
11.1
4
DIN 1810-A45-50
0.0523
73181699
YES
Product details
GN 1804.1-M30x1,5
M30x1,5
44
38
5
11.0
4
DIN 1810-A45-50
0.0450
73181699
YES
Product details
GN 1804.1-M32x1,5
M32x1,5
50
44
5
11.1
4
DIN 1810-A45-50
0.0680
73181699
YES
Product details
GN 1804.1-M35x1,5
M35x1,5
50
44
5
11.0
4
DIN 1810-A45-50
0.0580
73181699
YES
Product details
GN 1804.1-M38x1,5
M38x1,5
53
47
5
12.1
4
DIN 1810-A52-55
0.0680
73181699
YES
Product details
GN 1804.1-M40x1,5
M40x1,5
56
50
6
12.0
4
DIN 1810-A58-62
0.0785
73181699
YES
Product details
Show compressed display (25 products)
Part information
Similar parts
Request for quote (RFQ)
Ganter
- GN 1804.1
Order number
GN 1804.1-M22x1,5
Shorttext
Slotted Locknuts, Steel, Self-Locking, with Polyamide Insert
Latest change
02.12.2025 12:22:01
Unit
Keywords
Insert
Levelling
Machine parts
Mounting
Polyamide
Positioning
Screws
Slotted
Stainless Steel
Steel
clamping
locknuts
supporting elements
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-07-02 Nut, flat washer face with drive
23-11-07-16 Nut, without drive
90-90-90-90 Interim classification (unspecified)
ECLASS 11.1
23-11-07-02 Nut, flat washer face with drive
90-90-90-90 Interim classification (unspecified)
ECLASS 10.1
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 10.0.1
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 9.1
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 9.0
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
23-11-08-22 Slotted nut
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)
ETIM 10.0
EC003863 Nut
EC000096 Slide nut
ETIM 7.0
EC000129 Hexagon nut